Schneider-Electric
 
KZ15 picture- scope
KZ15
Harmony K, Legend holder for cam switch, with blank legend, for head with 60x60mm front plate
Schneider Electric
Characteristics
Main
Range of product Harmony Series K1/K2
Accessory / separate part designation Legend holder with blank legend plate
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Front plate 60 x 60 mm
Range compatibility VARIO
Mini-VARIO
Quantity per set Set of 5
Complementary
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 6.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 8.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 6.000 cm
Package 2 Length 9.000 cm
Package 2 Weight 45.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 308.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months