Schneider-Electric
 
KZ16 picture- scope
KZ16
Harmony K, Legend holder for cam switch, without blank legend, for head with 60x60mm front plate
Schneider Electric
Characteristics
Main
Range of product Harmony Series K1/K2
Accessory / separate part designation Legend holder without legend plate
Accessory / separate part type Legend holder
Accessory / separate part category Marking accessories
Accessory / separate part destination Front plate 60 x 60 mm
Range compatibility Mini-VARIO
VARIO
Quantity per set Set of 10
Complementary
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 9.5 cm
Package 2 Length 6.5 cm
Package 2 Weight 70.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 874.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 42
Contractual warranty
Warranty 18 months