Schneider-Electric
 
KZ31 picture- scope
KZ31
Quick assembly device, Harmony K, mounting on 35mm rails to DIN46277, 2 fixing screws
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation Quick assembly device
Accessory / separate part type Mounting kit
Product or component type Quick assembly device
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part destination For rear mounting on 35 mm DIN 46277 rail
Additional information 2 fixing screws included
Sale per indivisible quantity 5
Complementary
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 13.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 6.500 cm
Package 2 Length 7.500 cm
Package 2 Weight 79.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 125
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.125 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months