Schneider-Electric
 
KZ41H picture- scope
KZ41H
Handles, Harmony K, red, 35mm,lots of 5
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation New shape handle
Accessory / separate part type Handle
Accessory / separate part category Replacement parts
Accessory / separate part destination Cam switch
Colour Red
Length 35 mm
Sale per indivisible quantity 5
Complementary
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 2.8 cm
Package 1 Length 3.4 cm
Package 1 Weight 5.4 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 3 cm
Package 2 Width 9 cm
Package 2 Length 10 cm
Package 2 Weight 29 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.045 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months