Schneider-Electric
 
KZ62 picture- scope
KZ62
IP 65 seal for 60 x 60 mm front plate and front mounting cam switch - set of 5
Schneider Electric
Characteristics
Main
Range of product Mini-VARIO
VARIO
Accessory / separate part designation Seal
Accessory / separate part type Seal
Accessory / separate part category Protection accessories
Product compatibility V4
V3
Accessory / separate part destination Switch disconnector with front plate 60 x 60 mm
Sale per indivisible quantity 5
Complementary
Net weight 0.033 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 1.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.000 cm
Package 2 Width 1.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 32.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 515.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months