Schneider-Electric
 
LA1DZ31 picture- scope
LA1DZ31
Auxiliary contact block, TeSys Deca, 2NO(sealed)+1NO+1NC, front mounting, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Deca
Product or component type Auxiliary contact block
Device short name LA1
Range compatibility TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
Mounting location Front
Pole contact composition 2 NO (sealed) + 1 NO + 1 NC
Contacts operation Instantaneous
[Ue] rated operational voltage 125 V AC for protected contact
30 V DC for protected contact
690 V AC for non-protected contact
[Ie] rated operational current 0.1 A for protected contact
[Ui] rated insulation voltage 250 V - for protected contact conforming to IEC 60947-5-1
690 V - for non-protected contact conforming to IEC 60947-5-1
600 V - for non-protected contact conforming to UL 60947-5-1
600 V - for non-protected contact conforming to CSA C22.2 No 60947-5-1
[Ith] conventional free air thermal current 10 A (at 40 °C) for non-protected contact
Product certifications CB
UL
CSA
CCC
EAC
UKCA
Complementary
Protection type GG fuse 10 A for non-protected contact
Mechanical durability 5 Mcycles
Minimum switching current 1 mA for protected contact
5 mA for non-protected contact
Minimum switching voltage 5 V for protected contact
17 V for non-protected contact
Insulation resistance > 10 MOhm
Connections - terminals Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²rigid
Screw clamp terminals 2 cable(s) 1…2.5 mm²rigid
Tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
Height 48 mm
Width 44 mm
Depth 39 mm
Environment
Environmental characteristic Harsh environment
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 4.800 cm
Package 1 Length 5.200 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.463 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4