Schneider-Electric
 
LA1SK20 picture- scope
LA1SK20
TeSys SK, auxiliary contact block, 2NO
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA1SK
Product or component type Auxiliary contact block
Product compatibility LC1SK
Auxiliary contacts operation Instantaneous
Pole contact composition 2 NO
Connections - terminals Screw clamp terminals 1 cable(s) 1.5…6 mm²solid
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.5…6 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.35…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.35…6 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.35…1.5 mm²flexible without cable end
Complementary
Mounting location Front side
[Ui] rated insulation voltage 690 V conforming to IEC 60947
690 V conforming to BS 5424
690 V conforming to VDE 0110 group C
690 V conforming to CSA C22.2 No 14
[Ue] rated operational voltage 690 V AC <= 400 Hz
[Ith] conventional free air thermal current 10 A (at 55 °C)
Associated fuse rating 10 A gL conforming to IEC 60947
10 A gL conforming to VDE 0660
Tightening torque 0.8 N.m - on screw clamp terminals
Width 27 mm
Net weight 0.022 kg
Environment
Standards CSA C22.2 No 60947-5-1
EN/IEC 60947-5-1
UL 60947-5-1
Product certifications CB Scheme
CE
UKCA
EAC
cULus
IP degree of protection IP2X
Protective treatment TC conforming to IEC 60068
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -50…70 °C
Operating altitude 2000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 4.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.774 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1920
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 64.768 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C39a7e5e-6a28-4540-b3bb-b5a727bdce6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months