Schneider-Electric
 
LA4DA2N picture- scope
LA4DA2N
TeSys Deca, suppressor module, RC circuit, 380...415 V AC 150 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4D
Product or component type Suppressor module
Product compatibility 3P LC1D80...D150
4P LC1D80004...D115004
4P LC1D40008...D80008
Complementary
Mounting location Top
Mounting mode By screws
Suppressor technology RC circuit
[Uc] control circuit voltage 380...415 V AC 50/60 Hz
Maximum peak voltage 3 Uc
Net weight 0.018 kg
Environment
Standards IEC 60947-5-1
EN 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
Product certifications UL
CSA
IP degree of protection IP2X conforming to IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 4.2 cm
Package 1 Length 5.0 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 78
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.878 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months