Schneider-Electric
 
LA4DBL picture- scope
LA4DBL
TeSys Deca Adapter kit low signal control for LC1/LC2 D40A…D80A
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Adaptation kit
Accessory / separate part category Control accessory
Range compatibility TeSys Deca
Product compatibility LC1D40A...D80A - 3P contactors24...250 V AC
LC2D40A...D80A
Complementary
Kit composition 1 x relay interface module LA4DFB (electromechanical relay type)
1 x coil wiring adapter LAD4BB3
Net weight 0.077 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 12 cm
Package 1 Length 20 cm
Package 1 Weight 81 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.977 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months