Schneider-Electric
 
LA4DE3G picture- scope
LA4DE3G
TeSys Deca, suppressor module, varistor, 50...127 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4D
Product or component type Suppressor module
Product compatibility 4P LC1D40008...D80008
3P LC1D80...D95
4P LP1D80004
Complementary
Mounting location Top
Mounting mode By screws
Suppressor technology Varistor (peak limiting)
[Uc] control circuit voltage 50...127 V DC
Maximum peak voltage 2 Uc
Net weight 0.018 kg
Environment
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 5.200 cm
Package 1 Length 4.300 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 679.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months