Schneider-Electric
 
LA4DT2U picture- scope
LA4DT2U
Electronic timer module, type on delay, 1.5....30s, 24....250V DC/AC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Serial timer modules
Device short name LA4DT
Poles description 3P
Product compatibility LC1D09...D38
LC1D80...D150
LC1D40A...D80A
Complementary
Mounting location Top
[Uc] control circuit voltage 24...250 V AC 50/60 Hz
24...250 V DC
Control circuit voltage limits By mechanical contact: 0.8...1.1 Uc
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
Connections - terminals Control circuit: connector 1 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: connector 1 cable(s) 1…2.5 mm²solid with cable end
Control circuit: connector 1 cable(s) 1…2.5 mm²flexible without cable end
Control circuit: connector 1 cable(s) 1…2.5 mm²solid without cable end
Control circuit: connector 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: connector 2 cable(s) 1…2.5 mm²solid with cable end
Control circuit: connector 2 cable(s) 1…2.5 mm²flexible without cable end
Control circuit: connector 2 cable(s) 1…2.5 mm²solid without cable end
Tightening torque 1.7 N.m
Electrical durability 30 Mcycles
Timer type On delay
Time delay range 1.5...30 s
Reset time 150 ms during time delay
50 ms after time delay
Local signalling Illuminates during time delay by LED
[Ures] residual voltage 3.3 V
Net weight 0.04 kg
Environment
Standards IEC 60255-5
Product certifications CSA
UL
IP degree of protection IP2X conforming to IEC 60529
Ambient air temperature for operation -25…55 °C
Permissible ambient air temperature around the device -25…70 °C
Ambient air temperature for storage -40…80 °C
Protection type Built-in by varistor
Heat dissipation 2 W
Immunity to microbreaks 10 ms during time delay
2 ms after time delay
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 4.800 cm
Package 1 Length 5.000 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 70
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.695 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 8a21c0d1-be95-4e83-b703-1e8075e942f8
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months