Schneider-Electric
 
LA4EM250FL picture- scope
LA4EM250FL
Electronic control module,TeSys F,for LXEFL250 coil,1250 A AC-1
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Electronic control module
Device short name LA4EM
Range compatibility TeSys TeSys F LC1F contactor
TeSys TeSys F LXEFL specific contactor coil
Product compatibility LC1F1250
Complementary required device LXEFL250
Control circuit type AC at 50/60 Hz
DC
[Uc] control circuit voltage 100...250 V AC 50/60 Hz
100...380 V DC
Input compatibility PLC 24 V DC conforming to IEC 61131-2 Type 2
Input voltage limits 0...5 V off-state for PLC input
11...30 V on-state for PLC input
Mechanical durability 1 Mcycles
Maximum operating rate 1200 cyc/h 55 °C
Complementary
Coil technology Built-in bidirectional peak limiting
Control circuit voltage limits Operational: 85...275 V AC 50/60 Hz (at 55 °C)
Drop-out: 60 V AC 50/60 Hz (at 55 °C)
Operational: 85...418 V DC (at 55 °C)
Drop-out: 45 V DC (at 55 °C)
Inrush power in VA 460…730 VA 50/60 Hz cos phi 0.5 (at 20 °C)
Inrush power in W 500…680 W (at 20 °C)
Hold-in power consumption in VA 7…10 VA 50/60 Hz cos phi 0.5 (at 20 °C)
Hold-in power consumption in W 4…5.5 W at 20 °C
Heat dissipation 2.2…5.5 W
Connections - terminals Control circuit: removable screw terminal block 1 cable(s) 0.2…2.5 mm² flexible without cable end
Control circuit: removable screw terminal block 1 cable(s) 0.25…2.5 mm² flexible with cable end
Control circuit: removable screw terminal block 1 cable(s) 0.2…2.5 mm² solid
Tightening torque 0.6 N.m for control circuit
Environment
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.5 cm
Package 1 Length 16.1 cm
Package 1 Weight 207.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.656 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4c471e14-226f-40b6-8b59-becb7de0dcae
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 126