Schneider-Electric
 
LA4KE1B picture- scope
LA4KE1B
TeSys K, Suppressor module, varistor, 12...24V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4K
Product or component type Suppressor module
Product compatibility LC1K
LP1K
LP4K
CA2K
CA3K
Complementary
Mounting location Front side
Mounting mode Clip-on
Suppressor technology Varistor (peak limiting)
[Uc] control circuit voltage 12...24 V DC
12...24 V AC
Maximum peak voltage 2 Uc
Local signalling LED
Quantity per set Set of 5
Height 26 mm
Width 6 mm
Depth 22 mm
Net weight 0.01 kg
Environment
Standards UL 60947-5-1
CSA C22.2 No 60947-5-1
EN/IEC 60947-5-1
Product certifications UL
CSA
CE
UKCA
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 2.800 cm
Package 1 Length 4.200 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 4.200 cm
Package 2 Length 5.000 cm
Package 2 Weight 27.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 420
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.630 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months