Schneider-Electric
 
LA4SKC1U picture- scope
LA4SKC1U
TeSys SK, suppressor module, diodes, 24...250V DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4SK
Product or component type Suppressor module
Product compatibility CA2SK
LC1SK06
CA3SK
LP1SK06
LC1SKGC
Suppressor technology Diodes
Quantity per set Set of 10
Complementary
Mounting location Right hand side
[Uc] control circuit voltage 24...250 V DC
Maximum peak voltage 1 Uc
Net weight 0.003 kg
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -50…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 14.300 cm
Package 1 Length 6.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 14.300 cm
Package 2 Length 6.000 cm
Package 2 Weight 28.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 190
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 746.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months