Schneider-Electric
 
LA7D3058 picture- scope
LA7D3058
Adapter terminal block,TeSys Deca,for direct mounting of LR2D1**/LR3D1** on LC1D115-D150
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Terminal block
Device short name LA7D
Product compatibility LRD33...
LR3D33..
LC1D115
LC1D150
Accessory / separate part category Connection accessory
Quantity per set Set of 1
Complementary
Connections - terminals Screw terminals
Net weight 0.30 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 11.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 295.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.550 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months