Schneider-Electric
 
LA7D30646 picture- scope
LA7D30646
Adapter terminal block,TeSys Deca,for separate mounting of LR2D3**/LR3D3**,lugs connection
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Terminal block
Device short name LA7D
Product compatibility LR3D35..
LR3D33..
LR2D35..
LRD33..
Accessory / separate part category Connection accessory
Quantity per set Set of 1
Complementary
Connections - terminals Screw terminals for lug
Height 104 mm
Width 75 mm
Depth 121 mm
Net weight 0.37 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 36.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months