Schneider-Electric
 
LA7D902 picture- scope
LA7D902
Mounting plate, TeSys Deca, supported by screws
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA7D
Product or component type Mounting kit
Accessory / separate part category Mounting accessory
Product compatibility LR2D35..
LR3D3..
LRD3...
Complementary
Mounting support Screw fixing
Height 126 mm
Width 75 mm
Depth 10 mm
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 1.200 cm
Package 1 Length 7.500 cm
Package 1 Weight 138.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.361 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months