Schneider-Electric
 
LA7F703 picture- scope
LA7F703
TeSys - terminal shroud LA7F - 3 poles - for LR9F7/F8
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA7F
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys LR9F electronic thermal overload relay
Product compatibility LR9F7575, F7579, F7581
LR9F7375, F7379, F7381
LR9F75, F79, F81
Quantity per set Set of 1
Poles description 3P
Complementary
Mounting location On power terminal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 4.8 cm
Package 1 Length 16.2 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.832 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months