Schneider-Electric
 
LA8D324 picture- scope
LA8D324
Fuse disconnector, TeSys DF, 1P, 600V, 30A, 10 x 38mm, Add on for LS1D32
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Fuse-disconnector
Device short name LA8D
Poles description 1P
Complementary
Mounting support Rail
Mounting position Vertical (tolerance: +/- 23°)
Control type Toggle
[Ue] rated operational voltage 600 V
[Ie] rated operational current 30 A
Local signalling Blown fuse indication
Fuse size 10 x 38 mm
Fuse type AM
GG
Associated fuse rating 30 A aM
30 A gG
Connections - terminals Screw clamp terminals 2 cable(s) 1…6 mm²solid
Screw clamp terminals 2 cable(s) 1…6 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Tightening torque 1.7 N.m on screw clamp terminals
Environment
Standards IEC 60947-2
IEC 60947-1
IEC 60947-4-1
Product certifications BV
Protective treatment TH
Ambient air temperature for operation -50…70 °C operation
Height 89 mm
Width 45 mm
Depth 68.3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.567 kg
Unit Type of Package 3 P06
Number of Units in Package 3 560
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 43.78 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months