Schneider-Electric
 
LA9D11502 picture- scope
LA9D11502
Mechanical and electrical interlock, TeSys Deca reversing & changeover, 2 contactors LC1D115-D150
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range Linergy
Product name FT
Device short name LA9D
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Electrical and mechanical
Poles description 3P
4P
Electrical circuit type Changeover
Reversing
Range compatibility TeSys TeSys D contactor
TeSys TeSys Deca
Product compatibility LC1D115
LC1D150
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 9.600 cm
Package 1 Length 23.000 cm
Package 1 Weight 294.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 105
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 44.080 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months