Schneider-Electric
 
LA9D115503 picture- scope
LA9D115503
Terminal block, TeSys Deca, 3P, Ring lug, for LC1D115 or LC1D150
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Terminal block
Accessory / separate part category Connection accessory
Poles description 3P
Product compatibility LC1D150
LC1D115
Complementary
Connections - terminals Lugs-ring terminals
Net weight 0.3 kg
Quantity per set 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 15.8 cm
Package 1 Length 11.2 cm
Package 1 Weight 270.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months