Schneider-Electric
 
LA9D115603 picture- scope
LA9D115603
Terminal block, TeSys Deca, 3P, Screw clamp, for LC1D115 or LC1D150
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Terminal block
Accessory / separate part category Connection accessory
Poles description 3P
Product compatibility LC1D115
LC1D150
Complementary
Connections - terminals Screw clamp terminals cable(s) 120 mm²
Net weight 0.56 kg
Quantity per set 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 13.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 567.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.643 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 66.288 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months