Schneider-Electric
 
LA9D3260 picture- scope
LA9D3260
Terminal block, TeSys Deca, 3P, screw clamp
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9D
Product or component type Terminal block
Accessory / separate part category Connection accessory
Poles description 3P
Product compatibility LC1D09...D38
Complementary
Connections - terminals Screw clamp terminals 1 cable(s) 6…25 mm²
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 3.8 cm
Package 1 Length 4.8 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.313 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months