Schneider-Electric
 
LA9D80963 picture- scope
LA9D80963
Link for parallel connection of 4 poles, for TeSys Deca contactors LC1D80-D95
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA9D
Product or component type Link for parallel connection
Accessory / separate part category Connection accessory
Poles description 4P
Range compatibility TeSys D
TeSys TeSys Deca
Product compatibility LC1D80
Quantity per set Set of 2
Complementary
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 95.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 2
Package 2 Height 1.0 cm
Package 2 Width 8.5 cm
Package 2 Length 8.0 cm
Package 2 Weight 191.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 32
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.281 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months