Schneider-Electric
 
LA9F701 picture- scope
LA9F701
TeSys F - terminal shroud for contactor or relay 3P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys LR9F electronic thermal overload relay
TeSys LC1F contactor
TeSys LC2F reversing contactor
Product compatibility LR9F5557
LR9F5357
LC1F115
LC2F115
Quantity per set Set of 6
Poles description 1P
Complementary
Mounting location On power terminal
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 8.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 151.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 22
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.791 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Dichloromethane (Methylene chloride), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months