Schneider-Electric
 
LA9F703 picture- scope
LA9F703
TeSys F - terminal shroud for contactor or relay 2P/3P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys LR9F electronic thermal overload relay
TeSys LC1F contactor
TeSys LC2F reversing contactor
TeSys CR1F magnetic latching contactor
Altistart ATS22 soft starter
Product compatibility LC1F225, F265, F330, F400, F500
LC1F4002, F5002
CR1F265, F400, F500
ATS22 C21, C25, C32, C41, C48, C59
LC2F225, F265
LR9F7575, F7579, F7581
LR9F75, F79, F81
LR9F7375, F7379, F7381
Quantity per set Set of 6
Poles description 1P
Complementary
Mounting location On power terminal
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.100 cm
Package 1 Width 14.800 cm
Package 1 Length 33.000 cm
Package 1 Weight 392.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 39
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 28.483 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Dichloromethane (Methylene chloride), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months