Schneider-Electric
 
LA9G3651 picture- scope
LA9G3651
Mounting base, for TeSys Giga electronic overload relay LR9G500, independent mounting below contactor LC1G265-500
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Mounting base
Accessory / separate part category Installation accessories
Range compatibility TeSys G LC1G contactor
Product compatibility LC1G265...330
LC1G300...475
LR9G500
Quantity per set Set of 1
Complementary
[Ie] rated operational current 330 A
IP degree of protection IP20 conforming to IEC 60529
Height 10 mm
Width 95 mm
Depth 145 mm
Thickness 6 mm
Net weight 0.4 kg
Environment
Operating altitude 3000 m without derating
5000 m with derating factor
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 239.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.021 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 958748fb-37b2-4e37-985e-0763521c22ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No