Schneider-Electric
 
LA9G3683 picture- scope
LA9G3683
Right angled rear terminal extension,TeSys Giga contactor,for LC1G630-800,3 Pole
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Terminal extension
Accessory / separate part category Extension accessories
Complementary
Range compatibility TeSys LC1G
Product compatibility LC1G630...800
LC1G620
Connector type Short rear
Mounting location Back side
Height 86 mm
Width 48 mm
Depth 64 mm
Net weight 1.182 kg
Quantity per set Set of 3
Environment
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
5000 m with derating factor
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048
Pollution degree 3 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 1.038 kg
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.585 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No