Schneider-Electric
 
LA9G3705 picture- scope
LA9G3705
Front protection cover, for TeSys Giga electronic overload relay LR9G500
Schneider Electric
Characteristics
Main
Range of product TeSys G
Range TeSys
Device short name LA9G
Product or component type Plate
Range compatibility TeSys G
Product compatibility LR9G500
Poles description 3P
Complementary
Height 20 mm
Width 40 mm
Depth 140 mm
Net weight 0.16 kg
Quantity per set Set of 1
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Pollution degree 3 conforming to IEC 60947-1
Operating altitude 3000 m without derating
5000 m with derating factor
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 5.600 cm
Package 1 Length 19.500 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 910.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 958748fb-37b2-4e37-985e-0763521c22ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No