Schneider-Electric
 
LA9G4102 picture- scope
LA9G4102
Cable memory kit,TeSys Giga contactor,for LC1G265-500,4 pole
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Product compatibility LC1G265...500
Complementary
Poles description 4P
Height 104 mm
Width 185 mm
Depth 56.4 mm
Net weight 0.8 kg
Quantity per set Set of 2
Environment
IP degree of protection IP20 conforming to IEC 60529 (with terminal shields)
Pollution degree 3 conforming to IEC 60947-1
Operating altitude 3000 m without derating
5000 m with derating factor
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Product certifications CE
UKCA
cULus
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 20.5 cm
Package 1 Length 23 cm
Package 1 Weight 1.74 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No