Schneider-Electric
 
LA9G4611 picture- scope
LA9G4611
Spreader kit,TeSys Giga contactor,for LC1G115-225,4 pole,35-45 mm pole pitch
Schneider Electric
Characteristics
Main
Device short name LA9G
Product or component type Spreader
Accessory / separate part category Connection accessories
Range compatibility TeSys LC1G
TeSys LR9G
Poles description 4P
Quantity per set Set of 4
Complementary
Connection pitch 45 mm
Net weight 0.56 kg
Product compatibility LC1G115...225
Height 31 mm
Width 3 mm
Depth 24 mm
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-1
Product certifications cULus
Standards EN/IEC 60947-1
UL 60947-1
CSA C22.2 No 60947-1
GB/T 14048
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 363.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.876 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No