Schneider-Electric
 
LA9G4701 picture- scope
LA9G4701
Terminal shroud,TeSys Giga contactor,for LC1G115-225,4 Pole,IP20
Schneider Electric
Characteristics
Main
Product or component type Terminal shroud
Accessory / separate part type Installation accessories
Poles description 4P
Quantity per set Set of 1
Complementary
Height 121.5 mm
Width 96.5 mm
Depth 140 mm
Net weight 0.133 kg
IP degree of protection IP20 conforming to IEC 60529
Product compatibility LC1G115...225
Environment
Pollution degree 3 conforming to IEC 60947-1
Standards EN/IEC 60947-1
UL 60947-1
CSA C22.2 No 60947-1
GB/T 14048
Operating altitude 3000 m without derating
5000 m with derating factor
Ambient air temperature for storage -40…60 °C
Ambient air temperature for operation -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 10.500 cm
Package 1 Length 14.800 cm
Package 1 Weight 216.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.410 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No