Schneider-Electric
 
LA9G4707 picture- scope
LA9G4707
Lug cover,TeSys Giga contactor,for LC1G115-800,4 Pole,coupling assembly,IP20
Schneider Electric
Characteristics
Main
Product or component type Lug shield
Poles description 4P
Quantity per set Set of 8
Complementary
Height 50 mm
Width 30 mm
Depth 35 mm
Net weight 0.085 kg
IP degree of protection IP20 conforming to IEC 60529
Range compatibility TeSys G
Product compatibility LC1G115...225
LC1G265...500
LC1G630...800
Environment
Pollution degree 3 conforming to IEC 60947-1
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Operating altitude 3000 m without derating
5000 m with derating factor
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 676.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No