Schneider-Electric
 
LA9G4750 picture- scope
LA9G4750
Change-over connection bar, for TeSys Giga contactor LC1G115-225, 4 pole
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Set of connections
Accessory / separate part category Connection accessory
Electrical circuit type Changeover
Quantity per set Set of 1
Complementary
Poles description 4P
Product compatibility LC1G115...225
Range compatibility TeSys Giga
Height 45 mm
Width 62.1 mm
Depth 302.6 mm
Net weight 0.5 kg
Environment
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Product certifications ABS
BV
CB
CCC
CCS
CUL
CE
DNV-GL
EAC
KC
LROS (Lloyds register of shipping)
RCM
RINA
RMRoS
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
IP degree of protection IP20 conforming to IEC 60529
Operating altitude 3000 m without derating
5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 11.500 cm
Package 1 Length 35.000 cm
Package 1 Weight 931.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.479 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No