Schneider-Electric
 
LA9G4803 picture- scope
LA9G4803
Phase separator,TeSys Giga contactor,for LC1G630-800,4 pole
Schneider Electric
Characteristics
Main
Product or component type Phase barrier
Accessory / separate part category Installation accessories
Poles description 4P
Quantity per set Set of 3
Complementary
Product compatibility LC1G400...800
Height 2 mm
Width 117.6 mm
Depth 122 mm
Net weight 0.08 kg
[Ui] rated insulation voltage 1000 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 117.6 cm
Package 1 Length 122.0 cm
Package 1 Weight 130.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 650.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No