Schneider-Electric
 
LA9G4RA picture- scope
LA9G4RA
Switching Module Kit,TeSys Giga contactor,for LC1G265-330,4 pole
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Switch module
Quantity per set Set of 4
Complementary
Product compatibility LC1G265...330
Accessory / separate part type Kit
Maximum [Ie] rated operational current 440 A AC-1 <= 440 V at 40 °C
Poles description 4P
Connections - terminals Bolted connection
Environment
Pollution degree 3 conforming to IEC 60947-1
Operating altitude 3000 m without power derating
5000 m with derating factor
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 26.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 4.5 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.6 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No