Schneider-Electric
 
LA9G82 picture- scope
LA9G82
Terminal block,TeSys Giga electronic overload relay,for LR9G,push-in terminals
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Connector
Device application Control circuit
Range compatibility TeSys G
Quantity per set Set of 1
Complementary
Rated voltage 600 V AC 50/60 Hz UL
600 V AC 50/60 Hz IEC
[Ie] rated operational current 10 A
Pin number 4
Dielectric test voltage 3000 kV, 1 minute AC
Overvoltage category III
Connections - terminals Control circuit: push-in 1 cable(s) 0.2…2.5 mm² solid stranded without cable end
Control circuit: push-in 1 cable(s) 0.25…2.5 mm² flexible with cable end
Control circuit: push-in 2 cable(s) 0.5…1.0 mm² with cable end
Net weight 0.05 kg
Height 15 mm
Width 26 mm
Depth 36 mm
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-1
Standards EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 566.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 958748fb-37b2-4e37-985e-0763521c22ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No