Schneider-Electric
 
LA9G972 picture- scope
LA9G972
Mechanical interlock, for TeSys Giga contactor LC1G630-800 and LC1G265-500, IP20
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Interlocking type Mechanical
Range compatibility TeSys Giga
Product compatibility LC1G265...500
LC1G630...800
LC1G300...475
LC1G620
Poles description 3P
Electrical circuit type Star-delta
Complementary
Net weight 0.225 kg
Environment
Pollution degree 3 conforming to IEC 60947-1
IP degree of protection IP20 conforming to IEC 60529
Operating altitude 3000 m without derating
5000 m with derating factor
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
GB/T 14048.4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 9.0 cm
Package 1 Length 18.2 cm
Package 1 Weight 205.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.843 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No