Schneider-Electric
 
LA9GRD10 picture- scope
LA9GRD10
Remote Wear Diagnostic Module (NO), for TeSys Giga contactor LC1G
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Function module
Complementary
Mounting location Top
Main function available Remote alarm
Auxiliary contact composition 1 NO
[Ith] conventional free air thermal current 5 A
Connection pitch 5.08 mm
Height 91.5 mm
Width 30 mm
Depth 50 mm
Net weight 0.1 kg
Quantity per set Set of 1
Environment
Pollution degree 3 conforming to IEC 60947-1
Standards EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
5000 m with derating factor
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.3 cm
Package 1 Weight 91.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.316 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No