Schneider-Electric
 
LA9GRFB2 picture- scope
LA9GRFB2
Retrofit Base, for TeSys Giga contactor LC1G265-500
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys G
Device short name LA9G
Product or component type Plate
Product compatibility LC1G265...500
LC1G300...475
Device application Retrofit installation
Complementary
Height 240 mm
Width 233 mm
Depth 58 mm
Net weight 1.27 kg
Quantity per set Set of 1
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
5000 m with derating factor
Pollution degree 3 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 23.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 1.401 kg
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.540 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No