Schneider-Electric
 
LA9GTS330 picture- scope
LA9GTS330
Star-Delta connection bar, for TeSys Giga contactor LC1G630-800 (Line & Delta)/LC1G265-500 (Star)
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Set of connections
Accessory / separate part category Connection accessory
Electrical circuit type Star-delta
Quantity per set Set of 1
Complementary
Poles description 3P
Product compatibility LC1G265...500
Range compatibility TeSys Giga
Height 648.5 mm
Width 176 mm
Depth 88 mm
Net weight 10.38 kg
Environment
Standards EN/IEC 60947-4-1
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.6 cm
Package 1 Width 30.6 cm
Package 1 Length 52.2 cm
Package 1 Weight 10.48 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No