Schneider-Electric
 
LA9GTS331 picture- scope
LA9GTS331
Star-Delta connection bar, for TeSys Giga contactor LC1G630-800 (Line & Delta)/LC1G265-500 (Star) with cable memory kit
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9G
Product or component type Connection accessories
Complementary
Poles description 3P
Electrical circuit type Star-delta
Quantity per set Set of 1
Height 648.5 mm
Width 176 mm
Depth 88 mm
Net weight 11.45 kg
Environment
Operating altitude 3000 m without derating
5000 m with derating factor
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-1
Product certifications CE
UKCA
cULus
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 40.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 11.086 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No