Schneider-Electric
 
LA9K105I picture- scope
LA9K105I
Pin slider, TeSys K, downstream mounting, lot of 100
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys K
Device short name LA9K
Product or component type Pin slider
Accessory / separate part category Connection accessory
Complementary
Range compatibility TeSys TeSys K contactor
Mounting location Downstream
Quantity per set Set of 100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 13.200 cm
Package 1 Length 37.500 cm
Package 1 Weight 1.262 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No