Schneider-Electric
 
LA9K105S picture- scope
LA9K105S
Pin slider, TeSys K, upstream mounting, lot of 100
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys K
Device short name LA9K
Product or component type Pin slider
Accessory / separate part category Connection accessory
Complementary
Range compatibility TeSys TeSys K contactor
Mounting location Upstream
Quantity per set Set of 100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 12.3 cm
Package 1 Length 37.0 cm
Package 1 Weight 1.436 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No