Schneider-Electric
 
LA9LB920 picture- scope
LA9LB920
Current limiter, TeSys U / TeSys GV2, 32A/690V, activation 1kA, Iq 100kA@440V, DIN rail mounting
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys U
TeSys GV2
Accessory / separate part category Protection accessory
Product or component type Current limiting module
Range compatibility TeSys TeSys U
TeSys TeSys GV2
Product compatibility LUB
LU2B
GV2P
GV2L
GV2RT
GV2ME
Function of module Increasing the breaking capacity of a circuit breaker
Mounting location 35 mm DIN rail
[Ie] rated operational current 32 A
[Ith] conventional free air thermal current 63 A conforming to IEC 60947-1
Activation threshold 1000 A
Breaking capacity <= 100 kA depending on protective device
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-1
Complementary
Connections - terminals Screw clamp terminals 1 x 1.5…25 mm² rigid
Screw clamp terminals 2 x 1.5…10 mm² rigid
Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end
Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end
Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end
Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end
Tightening torque 2.2 N.m
Net weight 0.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 8.5 cm
Package 1 Length 15.7 cm
Package 1 Weight 346.9 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.494 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No