Schneider-Electric
 
LA9ZA32427 picture- scope
LA9ZA32427
PLATE LUB 32A 45X200 IEC/UL FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 1 way
Quantity per set Set of 4
Complementary
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSeT PH
PrismaSeT Pack
TeSys U
PanelSeT
Product compatibility LUB12
LUB32
Poles description 3P
Permissible current 32 A
[Ui] rated insulation voltage 690 V
Cable cross section 6 mm² - AWG 10
Busbar pitch 60 mm
Width 45 mm
Height 200 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 15.000 cm
Package 1 Length 19.500 cm
Package 1 Weight 260.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 12.500 cm
Package 2 Width 18.000 cm
Package 2 Length 22.000 cm
Package 2 Weight 1.145 kg
Unit Type of Package 3 S03
Number of Units in Package 3 16
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.080 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No