Schneider-Electric
 
LA9ZA32623 picture- scope
LA9ZA32623
PLATE GV2 32A 90X200 IEC/UL FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Device short name LA9Z
Product or component type Adaptors for busbar systems
Number of ways 2 ways
Quantity per set Set of 2
Complementary
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSeT PH
PrismaSeT Pack
TeSys GV2
TeSys D
PanelSeT
Product compatibility GV2P
GV2LE
GV2ME
LC1D
Poles description 3P
Permissible current 32 A
[Ui] rated insulation voltage 690 V
Cable cross section 6 mm² - AWG 10
Busbar pitch 60 mm
Width 90 mm
Height 200 mm
Depth 63 mm
Colour Grey
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards UL
IEC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.9 cm
Package 1 Width 12.5 cm
Package 1 Length 22.3 cm
Package 1 Weight 1.325 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 10.9 cm
Package 2 Width 12.5 cm
Package 2 Length 22.3 cm
Package 2 Weight 2.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No