Schneider-Electric
 
LA9ZX01131 picture- scope
LA9ZX01131
BUSBAR SUPPORT 4P END COVERS FOR 60 BUSBAR INTERAXIS
Schneider Electric
Characteristics
Main
Range Linergy
Product name BZ
Product or component type End cover
Device short name LA9Z
Quantity per set Set of 10
Complementary
Product compatibility Busbar support
Poles description 4P
Provided equipment 5 x left cover
5 x right cover
Mounting mode Clip-on
Colour Grey
Environment
Product certifications IEC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 6.1 cm
Package 1 Length 24.3 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 8.3 cm
Package 2 Width 6.1 cm
Package 2 Length 24.3 cm
Package 2 Weight 3.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No