Schneider-Electric
 
LAD31 picture- scope
LAD31
Mounting plate for Tesys Deca GV2ME
Schneider Electric
Characteristics
Main
Range of product GV2RT
GV2LE
GV2ME
Range TeSys
Device short name LAD
Product or component type Plate
Accessory / separate part category Mounting accessory
Product compatibility LS1D32
GV2AF4
GV2DM.....
LC1D09...D38
GV2ME
GV2DP.....
Complementary
Net weight 0.042 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 12.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 12.500 cm
Package 2 Length 24.000 cm
Package 2 Weight 481.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.443 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months