Schneider-Electric
 
LAD311 picture- scope
LAD311
Adapter plates,TeSys Deca Frame 2,for mounting a GV2ME and LC1D09…D38 with front faces aligned
Schneider Electric
Characteristics
Main
Range of product TeSys fuse-disconnector
TeSys GV2
TeSys Deca
Range TeSys
Device short name LAD
Product or component type Adaptor plate
Accessory / separate part category Mounting accessory
Product compatibility LS1D32
LC1D09...D38
Complementary
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 25.500 cm
Package 1 Length 26.000 cm
Package 1 Weight 115.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 25.500 cm
Package 2 Length 26.000 cm
Package 2 Weight 1.264 kg
Unit Type of Package 3 S04
Number of Units in Package 3 90
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.198 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months